IESNA:LM-63-2002
[TEST]P953491
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-740-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25758
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3566.7 3996.1 4466.3 4933 5319.8 5575.3 5703.1 5758.1 5809.6 5880.6
5978.1 6095.3 6247.9 6402.2 6569 6796.2 7122.7 7598.2 8300.9 9275.1
10568.7 12275.7 14603.8 17492.6 19355.8 18905.1 17522.8 15620.5 13567.5 11619.1
9626.4 7427.9 5083.8 2988.2 1212 305.2 0
3566.7 4026.2 4537.3 5069.6 5491.9 5768.8 5905.4 5946.2 5967.5 5978.1
6004.8 6040.3 6086.4 6105.9 6168 6306.4 6549.5 6936.4 7562.7 8483.7
9724 11454.1 14057.2 17883 22970.3 24588.7 23282.7 21733.6 20019.4 18234.3
15601 12190.5 8496.1 5172.5 2042.4 653 0
3566.7 4093.7 4697 5312.7 5822 6130.7 6219.5 6164.5 6033.2 5843.3
5633.9 5433.4 5234.6 5050.1 4959.6 5067.8 5539.9 6377.4 7390.6 8339.9
9239.6 10288.3 11722.1 13789.3 17748.1 22489.5 21522.4 19224.5 17716.2 16683.4
15212.4 13084.8 10222.6 7115.6 2782.3 457.8 0
3566.7 4129.2 4862 5532.8 6068.6 6329.5 6324.2 6098.8 5742.1 5366
5009.3 4711.2 4480.5 4345.6 4478.7 5140.6 6267.4 7644.4 9097.6 10629
12304.1 13899.3 15421.8 17187.4 19797.6 23130 23777.7 22060.1 20133 18158
15812.2 12662.5 8932.6 4324.4 1692.8 189.9 0
3566.7 4184.2 4897.5 5603.7 6150.3 6412.9 6301.1 5903.6 5401.4 4998.6
4640.2 4354.5 4150.5 4104.3 4489.4 5509.7 7025.1 8929.1 11276.7 14130
17258.4 20475.5 23690.8 26581.4 29865.9 32886 33650.8 32268.5 29633.4 26118.2
21495.8 15130.8 9819.8 5429.8 2619.1 303.4 0
3566.7 4187.7 4906.4 5603.7 6132.5 6366.8 6253.2 5866.4 5367.7 4920.6
4562.1 4281.8 4097.2 4123.8 4659.7 5862.8 7598.2 9873.1 12763.7 16053.5
19407.2 22690 25992.2 29395.7 33244.5 36042.8 36200.7 33993.3 30146.3 25057.1
19737.3 14660.6 9580.3 5573.6 2209.2 278.6 0
3566.7 4187.7 4888.6 5561.1 6045.6 6267.4 6240.8 5990.6 5605.5 5183.2
4807 4526.6 4333.2 4317.3 4739.6 5797.2 7348 9202.3 11368.9 13771.6
16172.4 18583.9 20901.3 23229.4 26419.9 29546.5 30382.3 28826.1 26180.3 22736.1
18890.9 14642.8 11028.3 6567.3 2493.1 220 0
3566.7 4139.8 4792.8 5405 5848.6 6075.7 6148.5 6107.7 5939.1 5685.4
5403.2 5131.7 4897.5 4771.5 4888.6 5461.8 6503.4 7846.6 9278.6 10605.9
11887.1 13012.1 14073.2 15556.7 18378.1 21211.9 20846.3 18440.2 16218.5 14254.2
11801.9 8868.7 5949.8 2894.1 812.7 99.4 0
3566.7 4138 4721.8 5259.5 5648.1 5864.6 5988.8 6068.6 6109.5 6121.9
6100.6 6040.3 5965.7 5884.1 5871.7 6015.4 6455.5 7225.6 8304.5 9532.4
10939.5 12685.6 14992.4 17987.7 21135.6 21728.2 18431.3 14243.6 10476.4 7628.4
5987 4374 3172.7 1866.7 519.9 21.3 0
3566.7 4040.4 4532 4984.5 5314.5 5513.2 5660.5 5788.3 5907.2 6058
6221.2 6384.5 6592.1 6790.8 7060.6 7463.4 8043.6 8872.3 10126.8 11837.4
13927.7 16353.4 19235.1 22457.5 23612.7 21911 17888.3 13423.8 9065.7 6538.9
4730.7 3156.8 1900.4 438.3 10.6 0 0
3566.7 4029.8 4491.2 4881.5 5179.6 5360.6 5493.7 5632.1 5763.4 5914.3
6098.8 6297.5 6544.2 6813.9 7151.1 7631.9 8295.6 9193.5 10378.8 11896
13860.3 16215 18397.6 19664.5 19423.2 17563.6 14117.6 10242.2 6572.6 4672.1
3224.2 2021.1 1125 244.9 0 0 0
3566.7 3960.6 4379.4 4720.1 4973.8 5140.6 5255.9 5381.9 5515 5651.6
5823.8 6029.6 6269.2 6535.3 6854.7 7273.5 7836 8579.5 9530.6 10852.6
12575.6 14229.4 15040.3 14761.7 13784 12144.4 9560.8 6469.7 3493.9 2063.7
1137.4 509.3 197 24.8 0 0 0
3566.7 3919.8 4244.5 4482.3 4661.5 4769.7 4846 4945.4 5032.4 5115.8
5232.9 5389 5573.6 5751 5940.9 6173.3 6446.6 6774.9 7177.7 7580.5
7702.9 7298.3 6274.5 5073.2 3735.2 2592.5 1831.2 1322 928 667.2
450.7 269.7 150.8 67.4 12.4 0 0
3566.7 3818.6 4060 4237.4 4340.3 4393.6 4430.8 4446.8 4436.1 4395.3
4335 4303.1 4267.6 4182.4 3996.1 3729.9 3453.1 3188.7 2961.6 2807.2
2729.1 2658.1 2560.5 2395.5 2269.5 2171.9 1870.3 1515.4 1000.8 700.9
500.4 347.8 230.7 99.4 14.2 0 0
3566.7 3717.5 3891.4 4022.7 4093.7 4111.4 4070.6 3960.6 3783.1 3552.5
3304 3103.5 2972.2 2892.4 2828.5 2734.4 2599.6 2470 2368.9 2315.7
2315.7 2329.9 2333.4 2319.2 2214.5 1983.8 1739 1575.7 1327.3 1066.4
773.7 507.5 276.8 108.2 7.1 0 0
3566.7 3635.9 3719.3 3815.1 3884.3 3877.2 3783.1 3600.4 3378.6 3171
2998.8 2876.4 2805.4 2752.2 2690.1 2594.3 2459.4 2296.1 2136.4 2010.5
1943 1951.9 2006.9 2044.2 2030 1967.9 1833 1614.8 1371.7 1142.8
928 729.3 530.6 308.8 133.1 0 0
3566.7 3525.8 3552.5 3619.9 3694.4 3729.9 3674.9 3554.2 3419.4 3298.7
3176.3 3037.9 2894.1 2754 2617.3 2473.6 2315.7 2148.9 1990.9 1861.4
1746.1 1648.5 1565.1 1511.8 1495.9 1490.5 1462.2 1398.3 1288.3 1133.9
874.8 599.8 331.8 175.7 63.9 0 0
3566.7 3453.1 3387.4 3401.6 3509.9 3648.3 3756.5 3765.4 3689.1 3568.4
3428.3 3261.5 3068 2864 2670.6 2486 2310.3 2140 1987.4 1868.5
1781.6 1724.8 1678.6 1621.9 1534.9 1398.3 1256.3 1153.4 1061.1 958.2
823.3 637 409.9 237.8 78.1 0 0
3566.7 3366.1 3213.5 3190.5 3296.9 3564.9 3852.3 3987.2 3946.4 3793.8
3611 3424.7 3227.7 3009.5 2791.2 2578.3 2377.8 2193.2 2031.8 1907.5
1813.5 1747.8 1721.2 1703.5 1664.4 1579.3 1476.3 1359.2 1240.3 1101.9
933.4 727.5 535.9 337.1 110 0 0
3566.7 3282.7 3053.8 2940.3 2995.3 3265 3660.7 3978.3 4054.6 3921.6
3699.7 3486.8 3289.8 3084 2879.9 2675.9 2473.6 2276.6 2104.5 1973.2
1863.2 1790.4 1737.2 1714.1 1680.4 1618.3 1529.6 1430.2 1322 1201.3
1034.5 821.6 603.3 331.8 102.9 3.5 0
3566.7 3208.2 2956.2 2807.2 2828.5 3069.8 3435.3 3754.8 3934 3884.3
3698 3486.8 3289.8 3094.7 2903 2711.4 2512.6 2317.4 2147.1 2003.4
1880.9 1797.5 1735.4 1698.2 1659.1 1588.1 1483.4 1369.9 1256.3 1123.2
958.2 741.7 539.4 287.5 78.1 0 0
3566.7 3194 2894.1 2686.5 2647.5 2807.2 3092.9 3419.4 3635.9 3657.2
3541.8 3362.6 3185.2 3020.1 2856.9 2681.2 2496.7 2310.3 2138.2 1990.9
1865 1774.5 1696.4 1625.4 1540.2 1414.2 1238.6 1034.5 842.9 684.9
528.8 353.1 214.7 108.2 8.9 0 0
3566.7 3107.1 2738 2447 2303.2 2310.3 2400.8 2523.3 2620.9 2672.3
2672.3 2608.5 2526.8 2439.9 2344.1 2242.9 2143.5 2035.3 1905.8 1772.7
1644.9 1499.4 1348.6 1217.3 1084.2 905 727.5 598 495.1 393.9
289.2 179.2 83.4 23.1 0 0 0
3566.7 3043.2 2619.1 2266 2047.7 1953.7 1923.5 1920 1909.3 1893.3
1859.6 1795.8 1719.4 1629 1522.5 1435.5 1350.4 1284.7 1242.1 1224.4
1201.3 1151.6 1071.8 970.6 850 724 606.9 503.9 406.4 317.6
227.1 127.8 55 8.9 0 0 0
3566.7 3011.3 2539.2 2154.2 1900.4 1774.5 1708.8 1652 1588.1 1517.2
1453.3 1401.8 1343.3 1295.4 1238.6 1181.8 1121.5 1043.4 956.4 883.7
809.2 741.7 683.2 637 585.6 521.7 450.7 379.7 303.4 232.5
157.9 99.4 47.9 1.8 0 0 0
3566.7 2984.6 2491.3 2095.6 1829.5 1687.5 1600.6 1517.2 1437.3 1357.5
1281.2 1215.5 1153.4 1091.3 1034.5 979.5 920.9 860.6 803.8 743.5
686.7 637 592.7 544.8 488 438.3 381.5 317.6 244.9 181
131.3 78.1 26.6 0 0 0 0
3566.7 3009.5 2507.3 2104.5 1817 1650.2 1538.5 1453.3 1380.5 1309.5
1238.6 1171.1 1101.9 1039.8 983 926.3 867.7 803.8 739.9 674.3
617.5 569.6 528.8 493.3 457.8 418.8 365.5 307 255.5 211.2
163.3 111.8 40.8 0 0 0 0
3566.7 3023.7 2525.1 2116.9 1809.9 1607.7 1488.8 1412.5 1345 1274.1
1206.6 1139.2 1078.9 1022.1 968.9 912.1 855.3 791.4 727.5 663.6
606.9 566.1 532.3 503.9 470.2 424.1 362 310.5 271.5 230.7
181 120.7 47.9 14.2 0 0 0
3566.7 3023.7 2544.6 2132.9 1804.6 1573.9 1448 1375.2 1307.8 1240.3
1165.8 1101.9 1046.9 986.6 928 869.5 809.2 748.8 688.5 631.7
585.6 555.4 527 496.8 450.7 386.8 308.8 271.5 232.5 189.9
138.4 72.8 30.2 7.1 0 0 0
3566.7 3084 2620.9 2207.4 1849 1581 1439.1 1362.8 1295.4 1238.6
1172.9 1110.8 1050.5 991.9 931.6 873 812.7 754.1 699.1 649.5
608.6 576.7 544.8 505.7 448.9 358.4 269.7 232.5 195.2 154.4
110 63.9 33.7 14.2 3.5 0 0
3566.7 3119.5 2672.3 2258.9 1888 1605.9 1448 1364.6 1298.9 1238.6
1176.5 1116.1 1057.6 999 942.2 885.5 826.9 770.1 716.9 669
628.2 594.4 559 514.6 452.5 358.4 266.2 228.9 189.9 150.8
104.7 62.1 35.5 17.7 8.9 0 0
3566.7 3133.7 2706 2303.2 1923.5 1650.2 1455.1 1373.4 1300.7 1249.2
1190.7 1132.1 1075.3 1018.5 963.5 910.3 853.5 796.7 743.5 690.3
647.7 612.2 574.9 534.1 457.8 363.8 282.1 246.6 205.8 165
117.1 71 42.6 26.6 16 7.1 0
3566.7 3233.1 2860.4 2475.4 2093.9 1758.5 1522.5 1391.2 1320.2 1263.4
1212 1158.7 1105.5 1052.3 997.2 942.2 887.2 830.4 779 729.3
684.9 644.1 603.3 557.2 500.4 427.6 337.1 287.5 244.9 202.3
154.4 97.6 60.3 39 28.4 14.2 0
3566.7 3307.6 3000.6 2658.1 2292.6 1944.8 1653.8 1435.5 1327.3 1263.4
1212 1160.5 1109 1055.8 1002.6 945.8 885.5 830.4 777.2 727.5
686.7 644.1 599.8 550.1 495.1 434.7 365.5 307 264.4 221.8
177.4 127.8 65.7 39 24.8 12.4 0
3566.7 3378.6 3163.9 2892.4 2588.9 2255.3 1928.8 1614.8 1377 1275.8
1215.5 1160.5 1109 1055.8 999 944 885.5 826.9 770.1 709.8
653 599.8 550.1 503.9 464.9 418.8 362 301.7 244.9 200.5
161.5 120.7 67.4 30.2 16 5.3 0
3566.7 3492.1 3389.2 3231.3 2975.8 2683 2390.2 2092.1 1705.3 1394.7
1247.4 1178.2 1121.5 1066.4 1013.2 958.2 901.4 844.6 786.1 724
665.4 606.9 553.6 503.9 456 406.4 353.1 301.7 244.9 186.3
143.7 101.1 63.9 33.7 16 7.1 0
3566.7 3609.2 3630.5 3609.2 3486.8 3295.2 3068 2816.1 2493.1 2076.1
1644.9 1325.5 1172.9 1103.7 1052.3 1002.6 949.3 903.2 858.8 805.6
752.4 686.7 621.1 560.7 512.8 466.7 512.8 537.7 406.4 324.7
214.7 157.9 90.5 44.4 21.3 10.6 0
3566.7 3724.6 3879 4004.9 4054.6 4015.6 3889.6 3724.6 3570.2 3385.7
3103.5 2720.2 2271.3 1813.5 1442.6 1245.7 1188.9 1146.3 1071.8 1004.3
952.9 906.7 841.1 793.2 835.8 867.7 731.1 555.4 337.1 252
188.1 136.6 92.3 53.2 26.6 8.9 0
3566.7 3841.7 4130.9 4400.7 4601.2 4716.5 4723.6 4657.9 4595.8 4576.3
4563.9 4510.7 4406 4274.7 4107.9 3914.5 3671.4 3438.9 3357.3 3662.5
4324.4 4954.3 5048.3 4375.8 3087.6 1829.5 1080.6 679.6 470.2 344.2
260.8 188.1 127.8 72.8 28.4 7.1 0
3566.7 3955.3 4361.6 4764.4 5101.6 5318 5421 5456.5 5491.9 5554.1
5649.9 5774.1 5923.1 6059.8 6196.4 6299.3 6462.6 6755.4 7301.9 8196.2
9356.7 10614.8 11842.7 12786.7 12896.8 12011.3 10311.4 8056 5625 3515.2
2042.4 1215.5 692 260.8 79.9 3.5 0
3566.7 3996.1 4466.3 4933 5319.8 5575.3 5703.1 5758.1 5809.6 5880.6
5978.1 6095.3 6247.9 6402.2 6569 6796.2 7122.7 7598.2 8300.9 9275.1
10568.7 12275.7 14603.8 17492.6 19355.8 18905.1 17522.8 15620.5 13567.5 11619.1
9626.4 7427.9 5083.8 2988.2 1212 305.2 0
